IESNA:LM-63-2002
[TEST]P1295778
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R20W2N902750DE010 E3PH1MW_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 5000K CCT AND, 90CRI , E3PH1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]697
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
6320.6 5699.3 4836.3 3879.7 2945.4 1847.4 840.7 266.1 109.1 57.9
31.2 15.6 8.9 4.5 1.1 1.1 1.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0
